|
EPD Extension Kit for MSP430 LaunchPad
|
The functions that working with EPD Kit Tool. More...
Functions | |
| void | EPD_Kit_Tool_process_init (void) |
| Initialize the UART data buffer, check extension board is connected and and check slideshow is enabled. More... | |
| void | EPD_Kit_tool_process_task (void) |
| Polling system packet to data buffer. More... | |
Variables | |
| slideshow_information_t | slideshow_parameter |
| long | write_flash_address |
| uint8_t | board_is_connected |
| uint16_t | image_count |
| uint8_t | line_count |
| uint8_t | rest_data_count |
| uint16_t | address_offset |
| uint8_t | slideshow_index |
The functions that working with EPD Kit Tool.
Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.
Authors: Pervasive Displays Inc.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
| void EPD_Kit_Tool_process_init | ( | void | ) |
Initialize the UART data buffer, check extension board is connected and and check slideshow is enabled.
Initialize the UART data buffer and start receiving system packets
Check if slideshow is enabled
| void EPD_Kit_tool_process_task | ( | void | ) |
Polling system packet to data buffer.
Run slideshow if interval has value and not zero
1.8.3.1